CET-UAV

by heyerm

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.72
You save:
2.13 (75%)
3   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
3
You save:
2.9 (49%)
2   
Cannot be ordered at this time.
XBee Pro 900 RPSMA
Retired WRL-09099
109.9 2   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
17.9 2   
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
14.85 3   
Cannot be ordered at this time.
Total: 204.72