Product | Subtotal | Qty | |
---|---|---|---|
SparkFun WiFly GSX Breakout
WRL-10050 |
84.95 |
1
Cannot be ordered at this time. |
|
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
TOL-11702 |
382.5 |
3
Cannot be ordered at this time. |
|
MPLAB PICkit 3
PGM-09973 |
199.8 |
4
Cannot be ordered at this time. |
|
Papilio VGA Wing
WIG-11569 |
11.95 |
1
Cannot be ordered at this time. |
|
40 Pin PIC Development Board
DEV-00021 |
15.95 |
1
Cannot be ordered at this time. |
|
PIC 18 Pin 20MHz 2K - 16F628A
COM-00216 |
3.18 |
1
Cannot be ordered at this time. |
|
Ethernet Web PIC Development Board
DEV-07830 |
51.95 |
1
Cannot be ordered at this time. |
|
Papilio One - 500K
DEV-11158 |
64.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-3LA (125 kHz)
SEN-11862 |
27.95 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Stepper Motor with Cable
ROB-09238 |
35 | 2 | |
Robotics Shield Kit for Arduino - Parallax
ROB-11494 |
149.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Vernier Sensor - pH Sensor
SEN-12872 |
78.95 |
1
Cannot be ordered at this time. |
|
Alcohol Gas Sensor - MQ-3
SEN-08880 |
16.5 | 3 | |
Magnetometer Digital Triple Axis - HMC5883L
COM-10494 |
20.85 |
3
Cannot be ordered at this time. |
|
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
RockBLOCK Mk2 - Iridium SatComm Module
WRL-13745 |
274.95 | 1 | |
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
59.8 |
4
Cannot be ordered at this time. |
|
Total: 1597.73 |