Aunt Mary's LED's

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED String Lights - Warm White (10M)
Retired COM-11752
9.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
24.95 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 13 left! PRT-12711
17.95 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
29.9 2   
Cannot be ordered at this time.
Total: 226.35