essa

by Member #551803

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
24.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Total: 196.3