by bar86
Parts of general interest.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun WiFi Breakout - CC3000
WRL-12072 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 | |
SparkFun UV Sensor Breakout - ML8511
SEN-12705 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun MiniMoto Breakout - DRV8830
BOB-11890 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun RGB LED Breakout - WS2812
BOB-11820 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun 5-Way Tactile Switch Breakout
BOB-11187 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Proximity Breakout - VCNL4000
BOB-10901 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transceiver Breakout - RS-485
BOB-10124 |
11.95 | 1 | |
SparkFun USB Micro-B Plug Breakout
BOB-10031 |
4.95 | 1 | |
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
BOB-09868 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun MIDI Breakout
BOB-09598 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun SIM Card Socket Breakout
BOB-00573 |
18.95 | 1 | |
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
RJ45 Ethernet MagJack-Compatible
PRT-08534 |
2.1 | 1 | |
RJ45 Ethernet MagJack Breakout
PRT-08790 |
0.95 |
1
Cannot be ordered at this time. |
|
WIZnet Serial-to-Ethernet Gateway - WIZ110SR
DEV-09476 |
29.95 |
1
Cannot be ordered at this time. |
|
Ethernet Interface Board - ENC28J60
BOB-00765 |
34.95 |
1
Cannot be ordered at this time. |
|
TCP/IP PHY Embedded Chip - WIZnet W5100
COM-09471 |
5.95 |
1
Cannot be ordered at this time. |
|
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
BeagleBone Black - Rev C
DEV-12857 |
73.5 | 1 | |
IOIO-OTG
DEV-11343 |
39.95 |
1
Cannot be ordered at this time. |
|
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
DEV-09473 |
49.9 |
2
Cannot be ordered at this time. |
|
Teensy 3.1
DEV-12646 |
19.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch - SMD
COM-08720 |
1.05 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Super Capacitor - 10F/2.5V
COM-00746 |
4.95 | 1 | |
Laser Module - Red with TTL Control
COM-08654 |
11.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 | |
Spark Gap Igniter - 4.8V
COM-11218 |
14.95 |
1
Cannot be ordered at this time. |
|
Solid State Relay - 8A
COM-10636 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Reed Switch
COM-08642 |
2.1 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Flexinol® - 0.012" Diameter (1 foot)
COM-12096 |
2.75 | 1 | |
Black Metal Knob - 14x24mm
COM-10002 |
1.6 | 1 | |
Small Heatsink
PRT-11510 |
9.95 | 1 | |
TL431 - Voltage Reference
COM-11078 |
0.5 |
1
Cannot be ordered at this time. |
|
SMD PTC - 6V 500mA (strip of 10)
PRT-11637 |
2.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
1.95 |
1
Cannot be ordered at this time. |
|
Floating Point Co-Processor uM-FPU v3.1 SOIC
COM-08450 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun SOIC to DIP Adapter - 20-Pin
BOB-00495 |
4.5 | 1 | |
SMD LED - White 0603 (strip of 25)
PRT-11251 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL362
SEN-11446 |
18.95 | 1 | |
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 | |
Solar Cell Small - 0.45W
PRT-07845 |
15.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - VPack PCB
PRT-08290 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 | |
LinkSprite JPEG Color Camera TTL Interface - 2MP
SEN-12804 |
54.95 |
1
Cannot be ordered at this time. |
|
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
LCD-13192 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 797.3 |