Slider

by Member #553172

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
4.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1-1/2"; 25 pack)
Retired ROB-12161
5.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Shaft Spacer - 1/4"
Retired ROB-12350
8.45 5   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.25"L)
Retired ROB-12344
1.59 1   
Cannot be ordered at this time.
Shaft Collar - Clamp (1/4")
Retired ROB-12545
2.49 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
5.99 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
Retired ROB-12491
17.9 2   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
3.38 2   
Cannot be ordered at this time.
Hub Spacer - 1/2"
Retired ROB-12149
1.59 1   
Cannot be ordered at this time.
Single Channel - Flat Bracket
Retired ROB-12246
2.58 2   
Cannot be ordered at this time.
Channel Slider A (pair)
Retired ROB-12559
5.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
5 2   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
35.9 10   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
4.99 1   
Cannot be ordered at this time.
GoPro Hero 2 Camera Mount
Retired ROB-12467
9.99 1   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
11.92 8   
Cannot be ordered at this time.
Aluminum Channel - 18"
Retired ROB-12616
35.97 3   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
7.98 2   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Servo Mount - Servo Plate C
Retired ROB-12237
5.99 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
1.59 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Square Screw Plate - Small (0.77")
Retired ROB-12128
3.38 2   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
2.98 2   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Channel Standoff - Aluminum (Threaded)
Retired ROB-12132
3.56 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/16"; 25 pack)
Retired ROB-12351
2.5 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hub Spacer - 1/4"
Retired ROB-12159
1.19 1   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
1.79 1   
Cannot be ordered at this time.
Total: 228.98