arduino stuff

by Member #554362

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.55 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
LED - 10mm Cycling RGB (slow)
Out of stock COM-11452
1.05 1   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
1.6 1   
Total: 102.17