Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Max Power IR LED Kit
KIT-10732 |
56
You save: 3 (5%) |
20
Cannot be ordered at this time. |
|
RFID Button - 16mm (125kHz)
SEN-09417 |
18 | 4 | |
RFID Glass Capsule (125kHz)
SEN-09416 |
22 | 4 | |
RFID Reader ID-3LA (125 kHz)
SEN-11862 |
55.9 | 2 | |
Raspberry Pi Camera Module - Pi NoIR
DEV-12654 |
69.9 |
2
Cannot be ordered at this time. |
|
Total: 221.8 |