ITD Rebels 1!!

by Member #554897

Favorited Favorite 0

Hi, we have some soldering items on our wish list. These are of course items we are going to use and pay for our selves. But seeing as we have a big order we hope you will be willing to order this for us as well. Thanks a lot! Chris & Louise

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Modular (White)
Out of stock PRT-12043
13.5 3   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
4.2 2   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
19.9 2   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
13 2   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
Total: 120.85