marie

by Member #158243

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board (Old-School)
Retired DEV-09725
14.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
14.95 1   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
9.9 2   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
fabrickit BricKit
Retired DEV-10350
29.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
11.9 2   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1.5 3   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
LilyPad Battery Connect
Retired DEV-10083
2.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 250.71