Creativity Labs Books / SparkFun Venture

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Buzzer
In stock DEV-08463
4.95 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
3.75 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
Total: 208.59