Dragoon

by Member #434610

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Female Headers
In stock PRT-00115
8.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
3 2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Total: 157.05