Cool idea for sound kit

by I_am_seth

Favorited Favorite 0

A cool slim rgb led spectrum sound box. Form fitting because of the surface transducers.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Spectrum Shield
Retired DEV-10306
49.9 2   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
39.8 4   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
39.9 2   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Straight
Retired TOL-11300
0.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
9 2   
Toggle Switch
In stock COM-09276
6.3 3   
Surface Transducer - Large
Retired COM-10975
49.9 2   
Cannot be ordered at this time.
Total: 221.65