SJSU Final Project

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW Series 2.5 Wire Antenna
Retired WRL-08695
131.7 6   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
3.2 2   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
83.7 6   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
27 6   
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Total: 322.35