Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
626
You save: 69 (10%) |
100
Cannot be ordered at this time. |
|
Smart SMD Tester
TOL-10829 |
59.9 | 2 | |
LilyPad Design Kit
KIT-12073 |
759.5
You save: 40 (5%) |
10
Cannot be ordered at this time. |
|
MOSS Basic Kit - Zombonitron 1600
KIT-12777 |
199.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit - Carrying Case
COM-11783 |
29.4
You save: 29.1 (50%) |
30
Cannot be ordered at this time. |
|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
21.9 | 2 | |
LilyPad LED Purple (5pcs)
DEV-11325 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
LilyPad LED Pink (5pcs)
DEV-10962 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
39.5 |
10
Cannot be ordered at this time. |
|
Roll Up Tool Bag
TOL-12048 |
19.9 |
2
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
ProtoSnap - LilyPad E-Sewing Kit
DEV-11032 |
499 |
20
Cannot be ordered at this time. |
|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
631.5
You save: 111 (15%) |
150
Cannot be ordered at this time. |
|
Tool Kit - Intermediate
TOL-11806 |
109.9 |
2
Cannot be ordered at this time. |
|
SparkFun RedBot Kit
ROB-12697 |
374.75 |
5
Cannot be ordered at this time. |
|
Robotics Shield Kit for Arduino - Parallax
ROB-11494 |
749.75 |
5
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
199.75 |
5
Cannot be ordered at this time. |
|
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
LCD-11377 |
559.3 | 14 | |
Total: 5119 |