Cities of Learning E-Textiles Badge

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
11.85 3   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
11.85 3   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
11.85 3   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
11.85 3   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
11.85 3   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
11.85 3   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
11.85 3   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
11.9 2   
LED - Super Bright White
In stock COM-00531
9.45 9   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
29.4 14   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Total: 175.95