Stuff so cool I want to think of a project using it!

by The Mighty Sparrow

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
SparkFun RTK Surveyor
Retired SPX-17369
399.95 1   
Cannot be ordered at this time.
Qwiic Multi Distance Sensor - VL53L3CX
Retired SPX-17072
9.95 1   
Cannot be ordered at this time.
SparkFun Top pHAT for Raspberry Pi
Out of stock DEV-16301
49.95 1   
Cannot be ordered at this time.
Ultra-small UHF RFID Tag Rain - 10 Pack
Retired SPX-15116
19.95 1   
Cannot be ordered at this time.
Pocket Geiger Radiation Sensor - Type 5
Retired SEN-14209
89.95 1   
Cannot be ordered at this time.
SparkFun Cryptographic Co-Processor Breakout - ATECC608A (Qwiic)
Retired SPX-15838
7.46
You save:
2.49 (25%)
1   
Cannot be ordered at this time.
SparkFun nRF52832 Breakout
Retired WRL-13990
19.95 1   
Cannot be ordered at this time.
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
SparkFun FTDI SmartBasic
Retired DEV-12935
19.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
33 2   
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
18.5 1   
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
RFduino - Single AAA Battery Shield
Retired DEV-13215
21.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Mini Breakout
Out of stock DEV-13664
22.5 1   
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
6.95 1   
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
Arduino Tian
Retired DEV-14135
94.95 1   
Cannot be ordered at this time.
IoT Power Relay
In stock COM-14236
34.95 1   
ZX Distance and Gesture Sensor
Only 13 left! SEN-13162
28.5 1   
NeuroSky MindWave Mobile+
Retired SEN-14455
99.95 1   
Cannot be ordered at this time.
SparkFun Flexible Grayscale OLED Breakout - 1.81"
Retired LCD-14606
57.5 1   
Cannot be ordered at this time.
Pixy2 CMUcam5
In stock SEN-14678
64.5 1   
Qwiic Transparent OLED HUD
Retired SPX-14691
99.95 1   
Cannot be ordered at this time.
PCB Machining Kit
In stock TOL-14814
120 1   
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
6.5 1   
NFC LED Nail Sticker - Rainbow (5 Pack)
Retired SEN-14888
7.95 1   
Cannot be ordered at this time.
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
29.95 1   
Cannot be ordered at this time.
eYs3D Stereo Camera - EX8029
Retired SEN-14726
179.95 1   
Cannot be ordered at this time.
Qwiic Capacitive Touch Panel - 7 in
Retired SPX-15104
24.95 1   
Cannot be ordered at this time.
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
42.95 1   
Cannot be ordered at this time.
SparkFun Edge Development Board - Apollo3 Blue
In stock DEV-15170
16.5 1   
SparkFun Lightning Detector - AS3935 (Qwiic)
Retired SEN-15276
24.95 1   
Cannot be ordered at this time.
LoRa Raspberry Pi Gateway with Enclosure
Retired WRL-15336
209.95 1   
Cannot be ordered at this time.
SparkFun Artemis Module - Engineering Version
Retired WRL-15376
8.95 1   
Cannot be ordered at this time.
Total: 3380.92