Raspberry gPIo

by Joel_E_B

Favorited Favorite 0

For the Raspberry Pi GPIO tutorial

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 11 left! PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Total: 62.3