Wish List

by brandonaaskov

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
6.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
63.9 2   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun SIM Card - 6 Months (Unlimited Data)
Retired CEL-13186
159.9 2   
Cannot be ordered at this time.
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
2.95
You save:
3 (50%)
1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun Block for IntelĀ® Edison - Raspberry Pi B
Retired DEV-13044
19.95 1   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
IntelĀ® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
SparkFun Photon Micro OLED Shield
Retired DEV-13628
7.58
You save:
11.37 (60%)
1   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
19
You save:
22.95 (55%)
1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
Total: 1099.53