Homecenter Puntos-Limpios

by theguaz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
828 30   
Arduino Ethernet Shield
Retired DEV-09026
689.25 15   
Cannot be ordered at this time.
CAT 6 Cable - 1ft
Retired CAB-08918
29.25 15   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
711
You save:
37.5 (5%)
30   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
748.5 30   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
49.8
You save:
2.7 (5%)
30   
Rocker Switch - SPST (round)
In stock COM-11138
8.25 15   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
307.5 15   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
169.5
You save:
9 (5%)
30   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
3341.25
You save:
371.25 (10%)
225   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
324
You save:
36 (10%)
225   
13x2 Pin Female Header
Retired PRT-11765
29.25 15   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Total: 7253.05