AP I/O

by Member #346038

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright White (25 pack)
Out of stock COM-09850
142.5 15   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
31 available COM-11508
7.5
You save:
6.75 (47%)
15   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
39
You save:
2.25 (5%)
75   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
321
You save:
16.5 (5%)
75   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
392.25
You save:
20.25 (5%)
75   
USB Cable A to B - 6 Foot
In stock CAB-00512
321
You save:
16.5 (5%)
75   
Arduino Uno - R3
In stock DEV-11021
2070 75   
Trimpot 10K Ohm with Knob
In stock COM-09806
75
You save:
3.75 (5%)
75   
Break Away Male Headers - Right Angle
In stock PRT-00553
15.75 7   
PIR Motion Sensor (JST)
Only 1 left! SEN-13285
780
You save:
41.25 (5%)
75   
Solder Lead Free - 100-gram Spool
Out of stock TOL-09325
19.9 2   
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
21.9 2   
Flush Cutters - Hakko
Retired TOL-11952
20.85 3   
Cannot be ordered at this time.
Total: 4226.65