Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - Red on Black 5V
LCD-09394 |
24.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Black Arcade Button Retail
RTL-11434 |
2.5 |
1
Cannot be ordered at this time. |
|
Nut - Metal (4-40, 10 pack)
PRT-10454 |
1.6 | 1 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.45
You save: 1.05 (70%) |
1
Cannot be ordered at this time. |
|
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
3.5 | 1 | |
Total: 45.05 |