Teir 2

by Member #434610

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
LED String Lights - Warm White (10M)
Retired COM-11752
9.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
Super Bright LED - Red 10mm
In stock COM-08862
3.7 2   
Super Bright LED - White 10mm
In stock COM-11118
3.14
You save:
0.56 (15%)
2   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
24.95 1   
Cannot be ordered at this time.
Total: 213.89