Product | Subtotal | Qty | |
---|---|---|---|
MicroSD Card with Adapter - 8GB
COM-11609 |
27.9 |
2
Cannot be ordered at this time. |
|
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
39 | 2 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
29.75 |
5
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
82.8 | 3 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
99.8 |
4
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
49.5 |
10
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
11.85 |
3
Cannot be ordered at this time. |
|
Panavise Jr. - Vacuum Base
TOL-10410 |
106.5 |
3
Cannot be ordered at this time. |
|
Flush Cutters - Hakko
TOL-11952 |
69.5 |
10
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
54.75 | 5 | |
Hakko FX888D Soldering Station
TOL-11704 |
1499.25 |
15
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
14.75 |
5
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
9 | 2 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
9 | 2 | |
Precision Phillips Set
TOL-00080 |
7.9 |
2
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - GA1102CAL
TOL-11766 |
399.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet w/o PoE
DEV-11229 |
39.95 |
1
Cannot be ordered at this time. |
|
Beagleboard xM
DEV-09978 |
179.95 |
1
Cannot be ordered at this time. |
|
SparkFun Safety Glasses
SWG-11046 |
4.95 | 1 | |
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 2776 |