robo-concole

by Member #337009

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Camera Case - Black Plastic
Out of stock PRT-12846
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Gear - Hub Mount (64T; 0.5" Bore)
Retired ROB-12265
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (80T; 0.5" Bore)
Retired ROB-12261
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (72T; 0.5" Bore)
Retired ROB-12368
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 0.5" Bore)
Retired ROB-12228
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 0.5" Bore)
Retired ROB-12430
12.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (20T; Metal)
Retired ROB-12142
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (24T; Metal)
Retired ROB-12341
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (32T; Metal)
Retired ROB-12231
14.99 1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
4.95 1   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
5.99 1   
Cannot be ordered at this time.
Set Screw Hub - 1/2" Bore
Retired ROB-12494
4.99 1   
Cannot be ordered at this time.
Round Base A
Retired ROB-12187
6.99 1   
Cannot be ordered at this time.
Channel Bracket A
Retired ROB-12243
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
15.98 2   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/2" Bore)
Retired ROB-12397
7.49 1   
Cannot be ordered at this time.
Bearing Mount - Flat (1/2" Bore)
Retired ROB-12502
6.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate A (1/4 scale)
Retired ROB-12200
5.99 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
2.85
You save:
6 (68%)
3   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
4.99 1   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Surface Mount Adapter A
Retired ROB-12557
7.98 2   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
5.5 1   
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
5 2   
Cannot be ordered at this time.
Total: 350.79