Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun 7-Segment Serial Display - Red
COM-11441 |
14.95 | 1 | |
Infrared Emitters and Detectors
SEN-00241 |
3.9 |
2
Cannot be ordered at this time. |
|
Reed Switch - Insulated
COM-10601 |
4.2 | 2 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
1.35 | 3 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1.5 | 3 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
3 | 4 | |
Total: 41.95 |