RU

by dblake

Favorited Favorite 0

Some things that might be good to have. Do not need all of it, and would need multiples of some things to accomplish anything. So this is just a list of what might be nice to have around.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Crystal 16MHz
In stock COM-00536
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
19.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
40.95 1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Total: 1210.88