Happy Fathers Day!

by Member #562203

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Electret Microphone
In stock COM-08635
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Total: 59.75