Project

by Member #562454

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
58.5 3   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
14.85 3   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
6.3 3   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Breadboard - Mini Modular (Black)
In stock PRT-12047
13.5 3   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Big Easy Driver
Retired ROB-11876
19.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Total: 295.95