EIC 1

by Member #562494

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
99.8 4   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
110.85 3   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
59.9 2   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
9 2   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
17.85 3   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
30 20   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
21 4   
Cannot be ordered at this time.
LED String Lights - Red (10M)
Retired COM-11747
39.8 4   
Cannot be ordered at this time.
LED String Lights - Green (10M)
Retired COM-11749
39.8 4   
Cannot be ordered at this time.
LED String Lights - Yellow (10M)
Retired COM-11748
39.8 4   
Cannot be ordered at this time.
LED String Lights - White (10M)
Retired COM-11751
39.8 4   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
139.8 4   
Cannot be ordered at this time.
Sparkle Kit - Diamond
Retired KIT-12729
39.9 2   
Cannot be ordered at this time.
Lightboards - Diamond (5 pack)
Retired KIT-10837
59.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
75.8 4   
Muscle Sensor v3 Kit
Retired SEN-11776
99.9 2   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
53.9 2   
Flex Sensor 2.2"
Out of stock SEN-10264
47.8 4   
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Total: 1490.7