Solar_Charger

by Member #79863

Favorited Favorite 0

Solar Charge Prototype

CODENAME OUROBOROS

The necessary elements to build two identical circuits that can selectively collect power from a solar cell and store it in a local battery, or transfer/receive power from a neighbor to/from that neighbor's battery.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
11.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
39.8 4   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
49.9 2   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Total: 211.5