by Gella
Parts to make 300 kits (we already have 50 batteries and 241 LEDs left over from previous workshops).
Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
100
You save: 5 (5%) |
50 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
1.5
You save: 3.5 (70%) |
2 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
7.9 |
2
Cannot be ordered at this time. |
|
Total: 109.4 |