Weavers Guild

by Black Angus Rocket Storm

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - White
Retired PRT-11979
23.8 4   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
31 available COM-12821
149.7 6   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
1042.8
You save:
55 (5%)
44   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
159.8 4   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
In stock TOL-12878
16.95 1   
Total: 1393.05