Project

by Nyler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Microcontroller Kit
Retired KIT-08391
27.36 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
9.9 2   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Total: 278.68