Product | Subtotal | Qty | |
---|---|---|---|
Trimpot 10K Ohm with Knob
COM-09806 |
2.1 | 2 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
0.75 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Magician Chassis
ROB-10825 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 30.2 |