IKAM Anklet

Favorited Favorite 0

This is designed to produce one set of 4, 1 color, 2 LED, IKAM stickies.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
Conductive Hook & Loop Strip - 2.5 cm x 40 cm
Retired COM-11832
23.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
LED - Basic Red 3mm
In stock COM-00533
1.8 4   
LED - Basic Yellow 3mm
In stock COM-00532
1.8 4   
LED - Basic Green 3mm
In stock COM-09650
1.8 4   
LilyPad Slide Switch
In stock DEV-09350
3.98 2   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
6 4   
Total: 82.28