Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374 |
50
You save: 2.5 (5%) |
25
added to your cart |
|
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376 |
70
You save: 3.5 (5%) |
35
added to your cart |
|
Total: 120 |