Shop electronics

by Smart Idiot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Piezo Element
In stock SEN-10293
1.6 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
ATMega32U4 TQFP
Retired COM-11181
6.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Real Time Clock - DS3234
Only 2 left! COM-10079
10.95 1   
Total: 204.35