BeeHive Monitor

by Knutson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
75.9 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 6 left! PRT-12885
28.95 1   
Total: 292.16