SherylS

by sfunguin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
159.8
You save:
40 (20%)
4   
Cannot be ordered at this time.
Bare Conductive Classroom Pack
Retired KIT-12628
419.8 4   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
399.8 4   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
111.5
You save:
12.25 (10%)
25   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Total: 1230.1