Greg Corness list 6-20-2014

by Mark Quilhot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Inverter - 3v (Chasing)
Retired COM-12933
20.85 3   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
39.5 10   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
22.5 10   
Arduino Ethernet Shield
Retired DEV-09026
91.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
49.9 2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
33.3
You save:
1.7 (5%)
10   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
19.5 10   
Cannot be ordered at this time.
Transistor - NPN (P2N2222A)
Retired COM-12852
14.4
You save:
0.6 (4%)
30   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
16 10   
Battery Holder - 4xAA Square
In stock PRT-00552
21 10   
Battery Holder - 4xAA Rectangle
Retired PRT-00551
19.5 10   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
15 10   
Infrared Emitters and Detectors
Retired SEN-00241
19.5 10   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
21 10   
LED - Infrared 950nm
In stock COM-09349
30
You save:
1.5 (5%)
30   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Break Away Male Headers - Right Angle
In stock PRT-00553
22.5 10   
EL Wire Chasing Adapter Cable
Retired COM-12934
4.5 3   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
69.9 2   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
59 2   
Cannot be ordered at this time.
EL Wire - Green 3m (Chasing)
Retired COM-12926
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m (Chasing)
Retired COM-12932
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m (Chasing)
Retired COM-12931
8.46
You save:
1.49 (15%)
1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
39.5 10   
Break Away Headers - Straight
In stock PRT-00116
35 20   
Female Headers
Out of stock PRT-00115
35 20   
Total: 749.11