ATtiny Programmer Arduino projects made tiny!!

by WILLYBOIELECTRO

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
9 6   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
9.5 10   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
5.25 5   
9V Battery Holder
In stock PRT-10512
17.5 5   
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
0.75 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
1.05 1   
USB Battery Pack - 1800 mAh
Retired PRT-11359
14.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
1.95 1   
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
1.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
1.6 1   
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
Binding Post - Black
In stock PRT-09740
0.45 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Binding Post Pair (Black/Red)
Retired PRT-09572
0.5 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Total: 289.15