Want

by Member #565484

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Green 3m (Chasing)
Retired COM-12926
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m (Chasing)
Retired COM-12932
9.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m (Chasing)
Retired COM-12931
8.46
You save:
1.49 (15%)
1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
5.95
You save:
4 (40%)
1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP180
Retired COM-11823
4.95 1   
Cannot be ordered at this time.
Triple Output LED RGB - SMD
In stock COM-07844
0.56
You save:
1.69 (75%)
1   
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
4.26
You save:
9.69 (69%)
1   
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
PICAXE 18M2+ Microcontroller (18 pin)
Only 5 left! COM-10187
5.5 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Orange)
Retired COM-11312
2.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
16.4
You save:
19.5 (54%)
2   
Cannot be ordered at this time.
Total: 258.03