After School Projects

by nightliz

Favorited Favorite 0

Hi, Mom! These are the products I think might work for your craft night. For more info, check out these tutorials.

Copper tape tutorial: [https://learn.sparkfun.com/tutorials/light-up-fathers-day-card/all] Conductive paint tutorial (also works great with flat LilyPad LEDs): [http://www.bareconductive.com/make/conductive-encounters-tutorial/] Sewing with conductive thread: [https://learn.sparkfun.com/tutorials/sewing-with-conductive-thread/all] The pins we used at SXSW, identical circuits to bows: [https://learn.sparkfun.com/resources/86] Firefly jar guide (like bows, but includes blinkies): [https://learn.sparkfun.com/tutorials/firefly-jar-assembly-guide/all]

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Firefly Jar Kit
Retired KIT-11833
9.63
You save:
7.87 (45%)
1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit Retail
Retired RTL-11051
25.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Total: 250.28