Qduino Mini Compatible LiPos

by Qtechknow

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
In stock PRT-08483
12.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Total: 46.75


Start a project on
Hackster.io
with this stuff