Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
43.8 | 4 | |
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
WRL-11217 |
77.85 |
3
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
2mm 10pin XBee Socket
PRT-08272 |
6.9 | 6 | |
Breakout Board for XBee Module
BOB-08276 |
28 | 8 | |
Break Away Male Headers - Right Angle
PRT-00553 |
11.25 | 5 | |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
84.75
You save: 4.5 (5%) |
15 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Total: 325.9 |