Makerspace equipment

by Member #222428

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
949.5
You save:
50 (5%)
10   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
14.75 5   
Hobby Knife
20 available TOL-09200
17.5 5   
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
13.75 5   
Needle Nose Pliers
Out of stock TOL-08793
17.5 5   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
19.75 5   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
13.75 5   
SparkFun Safety Glasses
Out of stock SWG-11046
24.75 5   
Electrical Tape - Black
Retired PRT-10689
4.75 5   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
299.75 5   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
10.5 5   
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
144.75 5   
Electrical Tape - Red
Retired PRT-10688
4.75 5   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
199.75
You save:
50 (20%)
5   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
17.5 5   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Total: 1825