Loncon 3 Electronics Demo

by KPRoche

Favorited Favorite 0

parts to assemble 20 simple demo sample kits for an intro to e-textiles workshop.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
133.8
You save:
14.7 (10%)
30   
Cannot be ordered at this time.
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
29.75 5   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
112.5
You save:
6 (5%)
30   
Needle Set
In stock TOL-10405
14.7 7   
Total: 290.75