by acorv
Product | Subtotal | Qty | |
---|---|---|---|
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
1.65 | 3 | |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
1.95 | 1 | |
Flexinol® - 0.012" Diameter (1 foot)
COM-12096 |
5.5 | 2 | |
Raspberry Pi Camera Case - Black Plastic
PRT-12846 |
4.17
You save: 2.78 (40%) |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
COM-12877 |
3.5 | 1 | |
WiiChuck Adapter
DEV-09281 |
1.95 |
1
Cannot be ordered at this time. |
|
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
9.95 | 1 | |
ADNS2620 - Optical Mouse Sensor IC
COM-12907 |
1.55 |
1
Cannot be ordered at this time. |
|
Total: 49.32 |