Attiny Soil Mositure

by Peter Fox Flick

Favorited Favorite 0

These are all of the parts you need to build a ATtiny Flower Pot. Instructions found at Instructables . More info at my website peterfoxflick.com *Please note that in the instructions I use a 4.7uF capacitor. The circuit at gardenbot.com has a 47uF capacitor. I couldn't find either here at sparkfun.com so I put in a 10uF capacitor. Good Luck PS. You also need a flowerpot and a plant

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Total: 35.9